N9077EM0E WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for fast mode EVM optimization for N9040B (2025.0501)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue that required Optimize EVM to be executed twice on N9041B to get good results (XSA-49729)
-
Fixed issue that caused Detect Non-HT to not be enabled (XSA-47745)


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Updated SEM mask limit values for the Radio Standard 802.11b/g (DSSS/CCK/PBCC) and 802.11a/g (OFDM/DSSS-OFDM) according to the new spec update: Clause 16.3.7.4 in IEEE P802.11-REVme/D.3.1 (July 2023)
-
In Modulation Analysis measurement, added support for a new EVM Floor Extension method “IQ Noise Correction (IQ-NC)” to the N9032B PXA and N9042B UXA for improving EVM noise floor performance, with a longer acquisition length to capture multiple WLAN bursts. To use IQ-NC EVM, you must execute “Characterize Noise Floor for IQ measurement” under the System: Alignment: Advanced menu, with NF2 (Noise Floor Extension) license. (2024.0801)
-
In Modulation Analysis measurement, added SCPI remote command-only support for allowing Fast Mode for EVM Optimization with the Optimization method = Normal that manually sets input power level and bypasses power acquisition at the test port

-
Fixed issue causing Spectral Flatness to not be able to demod 4096QAM signal when the correct license is installed (XSA-46595)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added dialog box text when selecting a Marker Trace that is not available for the current measurement (XSA-41854)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
Support EVM optimization look-up table for N9042B UXA with V3050A Signal Analyzer Frequency Extender


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused the Gate Polarity value set in other measurements to not be applied to the Monitor Spectrum measurement (XSA-30900)
-
Corrected Offset Limit settings in SEM measurement for 802.11ac preset values (XSA-35797)
-
In Modulation Analysis measurement, corrected the data rate for 802.11p 10 MHz when Radio Standard is Auto (XSA-34241)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Meas Interval preset to 16 symbols (instead of 60 symbols) for 802.11a/g/j/p (OFDM), 802.11g (DSSS-OFDM), and 802.11n/ah/af; keep 2794 chips unchanged for 802.11b/g (DSSS/CCK/PBCC)
-
Result Length and Max Result Length preset to 16 symbols (instead of 60 symbols) for 802.11a/g/j/p (OFDM), 802.11g (DSSS-OFDM), and 802.11n/ah/af; keep 2816 chips for 802.11b/g (DSSS/CCK/PBCC)
-
Symbol Clock Error Compensation coupling setting to OFF when switching to 802.11n
-
Added a new demod parameter "Min Idle time" for Burst Detect Window Length, to handle signals with less than 1us idle part (2023.0301)
-
Added new setting of Power Reference Plane to switch RF and Baseband in WLAN. Requires license for N9030B-BBA or N9020B-BBA, as appropriate

-
Fixed auto detection for Radio Standards of 802.11j and 802.11p (XSA-31061)
-
Avoid phase distortion by not using the 1 GHz IF Path for the Iterative EVM Optimization feature (XSA-33069)
-
Fixed issue causing BBIQ Range Auto/Man to always be set to Auto on every switch into the IQ waveform measurement (XSA-30862)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Support EVM calculation using ideal reference signal
-
Support ccEVM (Cross-Correlated EVM) with two N9042B UXA analyzers for better EVM floor
-
Support WLAN 11be EHT 320MHz Gamma phase rotation
-
Redesign U-SIG and EHT-SIG info for 802.11be 320 MHz signals


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
IEEE 802.11a/b/g and 802.11n/ac/ax
-
Support non-HT duplicated signal as auto detection (802.11ax)
-
Support data decoding and CRC (802.11a/n/ac/af)
-
-
Common to 802.11
-
Optimize EVM with new “iteration” method
-
Display speed improvement for IQ Polar diagram
-
Support Burst Info view with per-symbol power (802.11a)
-

-
Improved Optimize EVM feature to work better on an analyzer that does not have a preamp option

-
Fixed issue in Modulation Analysis measurement that resulted in the Trigger Holdoff feature to not operate properly when Holdoff Type is set to Above or Below (XSA-24198)


Release Date |
November 2021 |
S/W Version Date |
2021.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.31.05.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue in Modulation Analysis (EVM) measurement that resulted in a crash when an auto-saved view was being either saved or recalled (XSA-20938)
-
Fixed issue in CCDF measurement that caused the Gaussian trace to disappear when switching to other measurement such as Channel Power or ACP and then returning to CCDF. This is GUI-only issue; remote operation is OK (XSA-12133)


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Changed default filter type for Waveform measurement to Flattop (XSA-19070)


Release Date |
June 2021 |
S/W Version Date |
2021.0201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused the Optimize EVM to yield different results on PXA (XSA-14247)
-
Added help for Auto Leveling feature in Modulation Analysis measurement (XSA-109)


Release Date |
December 2020 |
S/W Version Date |
2020.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.28.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added support for External Trigger 3 for WLAN EVM measurements


Release Date |
August 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added ability for Optimize EVM feature to take advantage of Option FBP, Full Bypass Path, on PXA

-
Fixed issue that caused Execution Error to appear when activating Subcarrier I/Q Estimation when Radio Standard is 802.11ac or 802.11ax (XSA-9468)


Release Date |
July 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added ability to perform one FFT using Wideband IF (Opt B85, B1A, B1X, B2X, B5X, and H1G) for SEM measurement

-
Fixed issue causing XSA application to crash when changing modulation format of the input signal (XSA-5497)


Release Date |
March 2020 |
S/W Version Date |
2020.0220 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.26.07.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue to handle case when both DCM and STBC equal 1 (XSA-5267)
-
Fixed issue that caused Adjust Atten for Min Clip to not always set the attenuation correctly on wideband digital signals (XSA-552)
-
Fixed issue with PSD Limits not changing to reflect change in PSD Units (XSA-917)
-
Fixed issue with Optimize EVM that caused WLAN EVM measurements in UXA to be degraded when upgraded to A.24.58 (XSA-3950)
-
Fixed issue that caused “Full Bypass Enabled” warning message to not disappear when it should (XSA-918)


Release Date |
December 2019 |
S/W Version Date |
2019.1107 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.25.05.exe |

-
Supported 80 MHz + 80 MHz decoding, plus other enhancements

-
Fixed issue in 802.11ax measurement where the CRC flag was set to fail rather than invalid, since all users are inactive (519039)
-
Fixed issue in 802.11ax Modulation Analysis measurement that was preventing getting SIG-B length information as 80+80MHz format (520405)
-
Fixed issue in Modulation Analysis measurement that caused “demod error” to be reported when measuring a single burst with only one symbol (527357)
-
Fixed issue in Modulation Analysis measurement that caused OFDM Signal and OFDM Data demod bits to be the same (525650)


Release Date |
August 2019 |
S/W Version Date |
2019.0702 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.24.56.exe |

-
Enhanced Optimize EVM algorithm to properly handle case when internal preamp is not available (522081)
-
Fixed saving Measurement Data on Spurious Emissions measurement (522161)


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW

-
L-SIG symbol (4-bit rate & 12-bit length) support to Single Info trace
-
CPE degree result in IQ polar numeric result trace
-
Packet Extension duration into SIG-A window in Burst Info view